760200501 | M12CFS-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M12CFS-262 Shuttered Faceplate, two port, electrical white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
Ordering Note | Available in Europe, the Middle East and Africa |
General Specifications
Application | Used with M Series modular information outlet |
Color | Electrical white |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 86.36 mm | 3.4 in |
Width | 86.36 mm | 3.4 in |
Depth | 13.716 mm | 0.54 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
Ordering Note | Available in Europe, the Middle East and Africa |
General Specifications
Application | Used with M Series modular information outlet |
Color | Electrical white |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 86.36 mm | 3.4 in |
Width | 86.36 mm | 3.4 in |
Depth | 13.716 mm | 0.54 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse