760245388
- Available in:
- Asia
Faceplate Kit, 1 port, SL/SLX, British Standard style, RAL 9003 white
Specifications
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | White |
| Integrated Dust Cover Type | Sliding |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 1 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 86.106 mm | 3.39 in |
| Depth | 13.462 mm | 0.53 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia |
| Portfolio | NETCONNECT® |
| Product Type | Faceplate kit |
General Specifications
| Application | Used with SL, SLX outlets |
| Color | White |
| Integrated Dust Cover Type | Sliding |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 1 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 86.106 mm | 3.39 in |
| Depth | 13.462 mm | 0.53 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
