760249250 | FPS-BS-1P-B
- Available in:
- Asia
- Middle East/Africa
Faceplate Kit, universal, one port, British Standard style, shuttered, black
Specifications
Product Classification
Regional Availability | Asia | Middle East/Africa |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | FPS-BS |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series high density modules | Used with SL Series outlets |
Color | Electrical black |
Integrated Dust Cover Type | Sliding |
Mounting | Snap-in |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 85.979 mm | 3.385 in |
Width | 85.979 mm | 3.385 in |
Depth | 8.001 mm | 0.315 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.033 kg | 0.073 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Middle East/Africa |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | FPS-BS |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series high density modules | Used with SL Series outlets |
Color | Electrical black |
Integrated Dust Cover Type | Sliding |
Mounting | Snap-in |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 85.979 mm | 3.385 in |
Width | 85.979 mm | 3.385 in |
Depth | 8.001 mm | 0.315 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.033 kg | 0.073 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse