760249256 | FPUS-BS-2P-W
- Available in:
- Asia
- Middle East/Africa
Faceplate Kit, universal, two ports, British Standard style, unshuttered, white
Specifications
Product classification
| Regional Availability | Asia | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | FPUS-BS |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Pro white |
| Integrated Dust Cover Type | Dust cover |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 86.106 mm | 3.39 in |
| Depth | 12.446 mm | 0.49 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
| Product Series | FPUS-BS |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Pro white |
| Integrated Dust Cover Type | Dust cover |
| Mounting | Flush |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 2 |
Dimensions
| Height | 86.106 mm | 3.39 in |
| Width | 86.106 mm | 3.39 in |
| Depth | 12.446 mm | 0.49 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.045 kg | 0.1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
