8-1859167-1
- Available in:
- Asia
Faceplate Kit, 1 port, for SL series inserts, with label area, white
Specifications
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | White |
Integrated Dust Cover Type | Sliding |
Outlet Orientation | Angled |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse