Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
260103730 | RFP-160S41LW-CS
Base Product: RFP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RapidFiber® Faceplate, pull & click SC/APC, 60 meters cable on spool, wall mount
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber wall outlet, with cable |
| Product Brand | RapidFiber® |
| Product Series | RFP |
General Specifications
| Color | White |
| Cover Type | Hinged with latches |
| Interface Type | SC/APC |
| Mounting | Wall mount |
| Port Capacity, maximum | 2 |
| Total Ports, quantity | 1 |
Dimensions
| Height | 74.93 mm | 2.95 in |
| Width | 115.062 mm | 4.53 in |
| Depth | 52.07 mm | 2.05 in |
| Cable Length | 60 m | 196.85 ft |
| Cable Diameter | 1 mm | 0.039 in |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.B3 |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber wall outlet, with cable |
| Product Brand | RapidFiber® |
| Product Series | RFP |
General Specifications
| Color | White |
| Cover Type | Hinged with latches |
| Interface Type | SC/APC |
| Mounting | Wall mount |
| Port Capacity, maximum | 2 |
| Total Ports, quantity | 1 |
Dimensions
| Height | 74.93 mm | 2.95 in |
| Width | 115.062 mm | 4.53 in |
| Depth | 52.07 mm | 2.05 in |
| Cable Length | 60 m | 196.85 ft |
| Cable Diameter | 1 mm | 0.039 in |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.B3 |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
