1-1116698-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
SL Series Surface Mount Modular Jack Box, 2 ports, unloaded, alphine white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Box |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Alpine white |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 2 |
Dimensions
Height | 32.2 mm | 1.268 in |
Width | 55.5 mm | 2.185 in |
Depth | 65.25 mm | 2.569 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Box |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Alpine white |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 2 |
Dimensions
Height | 32.2 mm | 1.268 in |
Width | 55.5 mm | 2.185 in |
Depth | 65.25 mm | 2.569 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse