1479360-1
- Available in:
- Asia
- Latin America
- North America
Floor Enclosure, passive, 12 RU, for 6 in raised floors
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Growth Configuration | Unloaded |
Mounting | Floor |
Dimensions
Height | 685.8 mm | 27 in |
Width | 609.6 mm | 24 in |
Depth | 254 mm | 10 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Growth Configuration | Unloaded |
Mounting | Floor |
Dimensions
Height | 685.8 mm | 27 in |
Width | 609.6 mm | 24 in |
Depth | 254 mm | 10 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse