2153216-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MiniPod, category 6, 3 port, unloaded with angled adapters, unshielded
Features and Benefits
- Improved speed of redeployment in the workplace through rapid mechanism
- Simplified cabling of raised floor spaces and ideal for high density environments
- Ideal to be terminated at an early stage in the building works
- Designed for use with all standard flexible conduit systems
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack enclosure |
Product Series | MiniPod |
General Specifications
ANSI/TIA Category | 6 |
Application | Used with KJ Series outlets |
Cable Entry Location | Side |
Color | Black |
Conduit Fitting Size | 25.1 mm | 0.988 in |
Integrated Dust Cover Type | Sliding |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 3 |
Dimensions
Height | 47 mm | 1.85 in |
Width | 185 mm | 7.283 in |
Depth | 50 mm | 1.969 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Angled Keystone Adaptor (3) | Clear Label Window (3) | Label Insert (3) | MiniPod Subassembly (1) | Mounting screw (1) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack enclosure |
Product Series | MiniPod |
General Specifications
ANSI/TIA Category | 6 |
Application | Used with KJ Series outlets |
Cable Entry Location | Side |
Color | Black |
Conduit Fitting Size | 25.1 mm | 0.988 in |
Integrated Dust Cover Type | Sliding |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 3 |
Dimensions
Height | 47 mm | 1.85 in |
Width | 185 mm | 7.283 in |
Depth | 50 mm | 1.969 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Angled Keystone Adaptor (3) | Clear Label Window (3) | Label Insert (3) | MiniPod Subassembly (1) | Mounting screw (1) |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse