64551058-00 | 6455 1 058-00
- Available in:
- Australia/New Zealand
Muto Kit, 12-port, bag of 1, white
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Surface mount box |
General Specifications
Color | White |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 12 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Surface mount box |
General Specifications
Color | White |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 12 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse