68771060-00 | 6877 1 060-00
- Available in:
- Australia/New Zealand
Multimedia Security Box, red
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Box |
General Specifications
Color | Red |
Mounting | Surface |
Outlet Orientation | Flat |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Box |
General Specifications
Color | Red |
Mounting | Surface |
Outlet Orientation | Flat |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse