68771060-00BL | 6877 1 060-00BL
- Available in:
- Australia/New Zealand
Multimedia Security Box, blue
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Box |
General Specifications
Color | Blue |
Mounting | Surface |
Outlet Orientation | Flat |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Box |
General Specifications
Color | Blue |
Mounting | Surface |
Outlet Orientation | Flat |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse