700188931 | M32CPP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Zone Wiring Box, 32-port
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Zone box |
General Specifications
Application | Provide for the distribution of data and telecommunication signals |
Mounting | Surface |
Total Ports, quantity | 32 |
Dimensions
Height | 332.23 mm | 13.08 in |
Width | 355.6 mm | 14 in |
Depth | 107.95 mm | 4.25 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.609 kg | 14.57 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Zone box |
General Specifications
Application | Provide for the distribution of data and telecommunication signals |
Mounting | Surface |
Total Ports, quantity | 32 |
Dimensions
Height | 332.23 mm | 13.08 in |
Width | 355.6 mm | 14 in |
Depth | 107.95 mm | 4.25 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.609 kg | 14.57 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse