70191013-02 | 7019 1 013-02
- Available in:
- EMEA
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP NTP GB180C1
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Overvoltage plug |
| Product Brand | LSA-PLUS® |
General Specifications
| Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
| Height | 12.954 mm | 0.51 in |
| Width | 7.874 mm | 0.31 in |
| Length | 43.434 mm | 1.71 in |
Electrical Specifications
| Capacitance | 5 pF |
| Current Rating, maximum | 0.12 A |
| dc Resistance, maximum | 1 ohm |
| Insulation Resistance, minimum | 500 MOhm |
| Safety Voltage Rating | 180 V |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Overvoltage plug |
| Product Brand | LSA-PLUS® |
General Specifications
| Transmission Standards | DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12 |
Dimensions
| Height | 12.954 mm | 0.51 in |
| Width | 7.874 mm | 0.31 in |
| Length | 43.434 mm | 1.71 in |
Electrical Specifications
| Capacitance | 5 pF |
| Current Rating, maximum | 0.12 A |
| dc Resistance, maximum | 1 ohm |
| Insulation Resistance, minimum | 500 MOhm |
| Safety Voltage Rating | 180 V |
Environmental Specifications
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
