569445-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110Connect XC System Copper Wiring Block Kit, UTP term., 300-pair, 4 and 5-pair connecting blocks
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Wiring block |
| Product Series | 110 Series |
General Specifications
| ANSI/TIA Category | 5e |
| Color | Ivory |
| Mounting | Backboard | Wall mount |
| Pairs, quantity | 300 |
| Termination Tool | 110 Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Glass filled polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Wiring block |
| Product Series | 110 Series |
General Specifications
| ANSI/TIA Category | 5e |
| Color | Ivory |
| Mounting | Backboard | Wall mount |
| Pairs, quantity | 300 |
| Termination Tool | 110 Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Glass filled polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
