FST Fiber Optic Round Splice Tray, holds 12 heat shrink splice protectors
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber splice tray |
| Product Series | FL2000 | NGF | OMX |
General Specifications
| Application | For use with FDH crossconnect cabinets | For use with NGF combo blocks | For use with OMX splicing blocks |
| Color | Black |
| Splicing Capacity, maximum | 12 |
| Splicing Type | Heat shrink |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber splice tray |
| Product Series | FL2000 | NGF | OMX |
General Specifications
| Application | For use with FDH crossconnect cabinets | For use with NGF combo blocks | For use with OMX splicing blocks |
| Color | Black |
| Splicing Capacity, maximum | 12 |
| Splicing Type | Heat shrink |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
