Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FST Fiber Optic Splice Tray, 48 splice capacity
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
General Specifications
| Application | For use with FDF splice panels |
| Color | Black |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Splicing Capacity, maximum | 48 |
| Splicing Type | Heat shrink |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber splice tray |
General Specifications
| Application | For use with FDF splice panels |
| Color | Black |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Splicing Capacity, maximum | 48 |
| Splicing Type | Heat shrink |
Environmental Specifications
| Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
