760033852 | G2-1U-24LC-SPLX-EMT (JR/SR)
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
600G2 1U Front Faceplate, unpopulated, accepts 24 simplex LC adapters
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Rack Units | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Rack Units | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
