760033886 | G2-1U-24SC-SPLX-EMT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
600G2 1U Front Faceplate, unpopulated, accepts 24 SC adapters
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Rack Units | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Front bulkhead panel |
General Specifications
| Application | Used in conjunction with G2 1U unpopulated shelves |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 0 |
| Rack Units | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
