9703901/00 | RFE-RMB-6-1/2
- Available in:
- North America
Mounting Brackets, up to 6 cables with 1/2” fittings (48, 72, 96, 144 cables or 12, 24, 48 armored cables)
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
| Product Series | RFE |
General Specifications
| Application | For 36, 48, 72, 96 and 144 fiber trunks and 12, 24, 36 and 48 fiber armored trunks |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
| Product Series | RFE |
General Specifications
| Application | For 36, 48, 72, 96 and 144 fiber trunks and 12, 24, 36 and 48 fiber armored trunks |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
