9703902/00 | RFE-RMB-5-3/4
- Available in:
- North America
Mounting Brackets, up to 5 cables with 3/4” fittings (72, 96, 144 armored cables)
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Mounting bracket |
| Product Series | RFE |
General Specifications
| Application | For 72, 96 and 144 fiber armored trunks |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Mounting bracket |
| Product Series | RFE |
General Specifications
| Application | For 72, 96 and 144 fiber armored trunks |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
