Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDF Dual Cable Clamp Plate Kit, doubles number of clamping positions on frame from 32 to 64, 8 in
| Regional Availability | Latin America | North America |
| Product Type | Cable clamp |
| Product Series | FDF |
| Application | Used with FDF-style frames only |
| Environmental Space | Indoor |
| Included | Plate |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Cable clamp |
| Product Series | FDF |
| Application | Used with FDF-style frames only |
| Environmental Space | Indoor |
| Included | Plate |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |