Fiber Optic Adapter Pack, multimode, LC, duplex, 12-port, beige
Specifications
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack |
General Specifications
| Adapter Color | Beige |
| Adapters, quantity, front | 6 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | LC/UPC |
| Total Ports, quantity | 12 |
Dimensions
| Height | 29.21 mm | 1.15 in |
| Width | 129.54 mm | 5.1 in |
Material Specifications
| Alignment Sleeve Material | Ceramic |
| Material Type | Aluminum | Thermoplastic |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack |
General Specifications
| Adapter Color | Beige |
| Adapters, quantity, front | 6 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | LC/UPC |
| Total Ports, quantity | 12 |
Dimensions
| Height | 29.21 mm | 1.15 in |
| Width | 129.54 mm | 5.1 in |
Material Specifications
| Alignment Sleeve Material | Ceramic |
| Material Type | Aluminum | Thermoplastic |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
