Warning Icon
This product was discontinued on: January 1, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

1435516-2

Base Product: LGX/1000-ADAPTER-PACKS

  • Available in:
  • Asia
  • Latin America
  • North America

Fiber Optic Snap-In Adapter Pack, multimode, LC, 24-fiber, beige, loaded

Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack

General Specifications

Adapter Color Beige
Adapters, quantity, front 6
Body Style Quad | Straight orientation
Color, front Black
Interface LC/UPC
Total Ports, quantity 24

Dimensions

Height 29.21 mm | 1.15 in
Width 129.54 mm | 5.1 in

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack

General Specifications

Adapter Color Beige
Adapters, quantity, front 6
Body Style Quad | Straight orientation
Color, front Black
Interface LC/UPC
Total Ports, quantity 24

Dimensions

Height 29.21 mm | 1.15 in
Width 129.54 mm | 5.1 in

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Customer View Model

Product Specification

Building Information Modeling (BIM) Objects

Customer View Model

Product Specification