Fiber Optic Snap-In Blank Adapter Pack, black
Specifications
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack, blank |
General Specifications
| Color, front | Black |
| Interface | Unloaded |
| Interface Feature | Blank plate |
| Total Ports, quantity | 0 |
Dimensions
| Height | 29.21 mm | 1.15 in |
| Width | 129.54 mm | 5.1 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack, blank |
General Specifications
| Color, front | Black |
| Interface | Unloaded |
| Interface Feature | Blank plate |
| Total Ports, quantity | 0 |
Dimensions
| Height | 29.21 mm | 1.15 in |
| Width | 129.54 mm | 5.1 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
