700010952 | PNL-WH-006-EMT-SC02
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1000-type Adapter Pack, unpopulated, accepts 3 duplex SC adapters
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack, unloaded |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | None |
| Adapter Cutout, quantity | 6 |
| Adapters, quantity | 0 |
| Body Style | Duplex |
| Interface | Unloaded |
| Interface Feature | Unloaded |
| Pigtails Included, quantity | 0 |
| Total Ports, quantity | 0 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack, unloaded |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | None |
| Adapter Cutout, quantity | 6 |
| Adapters, quantity | 0 |
| Body Style | Duplex |
| Interface | Unloaded |
| Interface Feature | Unloaded |
| Pigtails Included, quantity | 0 |
| Total Ports, quantity | 0 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
