FL2000 Fiber Optic Adapter pack, 6 singlemode FC/UPC to SC/UPC simplex adapters
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber adapter pack |
| Product Series | FL2000 |
General Specifications
| Application | For use with FL2 panels |
| Adapter Color | Silver |
| Adapters, quantity, front | 6 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Interface | FC/UPC |
| Interface Feature | Hybrid |
| Total Ports, quantity | 6 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 149.86 mm | 5.9 in |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber adapter pack |
| Product Series | FL2000 |
General Specifications
| Application | For use with FL2 panels |
| Adapter Color | Silver |
| Adapters, quantity, front | 6 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Interface | FC/UPC |
| Interface Feature | Hybrid |
| Total Ports, quantity | 6 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 149.86 mm | 5.9 in |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
