760034066 | MODG2-6ST-MM-PT-B
Base Product: G2-CARTRIDGES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Modular Cassette with 6 ST OptiSPEED® Multimode Pigtails, Type B
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | OptiSPEED® |
General Specifications
| Adapter Color | Beige |
| Interface, front | ST/UPC |
| Interface, rear | Stranded pigtail |
| Total Fibers, quantity | 6 |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 30.48 mm | 1.2 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 119.38 mm | 4.7 in |
| Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
| Fiber Type | OM1 |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 20 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | OptiSPEED® |
General Specifications
| Adapter Color | Beige |
| Interface, front | ST/UPC |
| Interface, rear | Stranded pigtail |
| Total Fibers, quantity | 6 |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 30.48 mm | 1.2 in |
| Width | 91.44 mm | 3.6 in |
| Depth | 119.38 mm | 4.7 in |
| Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
| Fiber Type | OM1 |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 20 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
