760237943 | EHD-SP-24LC-LS-AS-ULL
Base Product: EHD-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EHD Multimode OM4 Splice Cassette, 24LC with dust plugs and pigtails
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | EHD |
General Specifications
| Color, front | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method A | Pairs, straight |
| Shuttered | No |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 11.43 mm | 0.45 in |
| Width | 169.672 mm | 6.68 in |
| Depth | 163.83 mm | 6.45 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss, maximum | 0.15 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | EHD |
General Specifications
| Color, front | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method A | Pairs, straight |
| Shuttered | No |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 11.43 mm | 0.45 in |
| Width | 169.672 mm | 6.68 in |
| Depth | 163.83 mm | 6.45 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss, maximum | 0.15 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Specification
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
