TeraSPEED® Splicing cassette, 24LC , 900μm
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | TeraSPEED® |
| Government Requirements | Trade Agreements Act (TAA) compliant |
General Specifications
| Adapter Color | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 28.956 mm | 1.14 in |
| Width | 104.648 mm | 4.12 in |
| Depth | 165.354 mm | 6.51 in |
| Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Insertion Loss, typical | 0.25 dB |
| Return Loss, minimum | 55 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | TeraSPEED® |
| Government Requirements | Trade Agreements Act (TAA) compliant |
General Specifications
| Adapter Color | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 28.956 mm | 1.14 in |
| Width | 104.648 mm | 4.12 in |
| Depth | 165.354 mm | 6.51 in |
| Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Insertion Loss, typical | 0.25 dB |
| Return Loss, minimum | 55 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
