LazrSPEED® Splicing cassette, 24LC , No Pigtails
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette |
| Government Requirements | Trade Agreements Act (TAA) compliant |
General Specifications
| Adapter Color | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | No pigtail |
| Total Fibers, quantity | 0 |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 28.956 mm | 1.14 in |
| Width | 104.648 mm | 4.12 in |
| Depth | 165.354 mm | 6.51 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette |
| Government Requirements | Trade Agreements Act (TAA) compliant |
General Specifications
| Adapter Color | Aqua |
| Interface, front | LC/UPC |
| Interface, rear | No pigtail |
| Total Fibers, quantity | 0 |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 28.956 mm | 1.14 in |
| Width | 104.648 mm | 4.12 in |
| Depth | 165.354 mm | 6.51 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
