Universal Connectivity Platform (UCP) Q-Fit Module, 2xMPO to 6xLC-quad, OM1, pair flipped
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | UCP |
General Specifications
| Functionality | Breakout |
| Application | For use with Universal Connectivity Product (UCP) panels |
| Adapter Color | Beige |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 2 |
| Body Style | Quad | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, flipped |
| Total Ports, quantity, front | 12 |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | UCP |
General Specifications
| Functionality | Breakout |
| Application | For use with Universal Connectivity Product (UCP) panels |
| Adapter Color | Beige |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 2 |
| Body Style | Quad | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, flipped |
| Total Ports, quantity, front | 12 |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
