1671206-4
Base Product: MPOPTIMATE-MODULES
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Universal Connectivity Platform (UCP) Q-Fit Module, 2xMPO to 6xLC-quad, OS2, pair straight
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | UCP |
General Specifications
| Functionality | Breakout |
| Application | For use with Universal Connectivity Product (UCP) panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 2 |
| Body Style | Quad | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | UCP |
General Specifications
| Functionality | Breakout |
| Application | For use with Universal Connectivity Product (UCP) panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 2 |
| Body Style | Quad | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
