MPOptimate® Universal Connectivity Platform (UCP) Q-Fit Module, OM3, MPO to SC-duplex,12F pair straight
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | MPOptimate® |
| Product Series | UCP |
General Specifications
| Functionality | Breakout |
| Application | For use with Universal Connectivity Product (UCP) panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 1 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | MPOptimate® |
| Product Series | UCP |
General Specifications
| Functionality | Breakout |
| Application | For use with Universal Connectivity Product (UCP) panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 1 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | SC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Polarity | Pairs, straight |
| Total Ports, quantity, front | 12 |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
