760244847 | CHD08-DM-8LC-SM-B-ULL
Base Product: CHD-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CHD ULL MPO-8 distribution module, 8LC to 1x8f MPO unpinned, TeraSPEED OS2, Method B Enhanced, dust plugs
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | SYSTIMAX ULL |
| Product Series | CHD |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 8 |
| Adapters, quantity, rear | 1 |
| Color, front | Blue |
| Data Module Type | Standard |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up | Unpinned |
| Polarity | Method B |
| Shuttered | No |
| Total Fibers, quantity | 8 |
| Total Ports, quantity, front | 8 |
Dimensions
| Height | 12.45 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 131.83 mm | 5.19 in |
Optical Specifications
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.6 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | SYSTIMAX ULL |
| Product Series | CHD |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 8 |
| Adapters, quantity, rear | 1 |
| Color, front | Blue |
| Data Module Type | Standard |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up | Unpinned |
| Polarity | Method B |
| Shuttered | No |
| Total Fibers, quantity | 8 |
| Total Ports, quantity, front | 8 |
Dimensions
| Height | 12.45 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 131.83 mm | 5.19 in |
Optical Specifications
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.6 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
