FMS3U-PANELS
- Available in:
- Asia
- India
Fiber Management System (FMS) Fiber Optic Termination Panel, 3U, 19/21 inches, 144 ports (SC - Simplex, LC - Duplex), Single Mode, Gray
The Fibre Management System (FMS) is a mechanical shelf designed for rack mounting and is intended for service provider applications. It supports both fibre splicing and patching functions. The system facilitates the splicing of primary coated fiber's from loose tubes to fibre pigtails using splice trays, which are provided as required. The connectorised end of each pigtail is terminated on a patch panel, with a connection capacity of 144 ports.
The FMS is a high density, multifunctional unit that is both configurable and upgradeable, enabling efficient fibre management within service provider networks. The design incorporates sufficient space for the storage of excess loose tubes and supports installation in both 19 inch and 21 inch network racks.
The FMS assembly primarily consists of a metal chassis with drawer, splice trays with lids, adapters (SC simplex or LC duplex), a set of compatible pigtails (SC or LC), splice protection sleeves, transport tubes, and a sub kit.
Available examples of configured FM3U panels:
760264133 | FMS3U 144F-SCAPC-S-6F-SM-CR |
760264134 | FMS3U 144F-SCPC-S-6F-SM-CR |
760264135 | FMS3U 144F-LCPC-D-6F-SM-CR |
760264136 | FMS3U 144F-LCAPC-D-6F-SM-CR |
Product classification
| Regional Availability | Asia | India |
| Product Type | Fiber patch/splice panel |
| Product Series | FMS |
General Specifications
| Functionality | Patching | Splicing |
| Cable Exit Location | Rear | Side |
| Cable Ports, quantity | 6 |
| Color | Gray |
| Cover Type | Screw-on at top and openable |
| Interface, front | SC | LC |
| Interface Feature, front | Simplex | Duplex |
| Fiber Color Code | TIA-598 |
| Rack Type | EIA 19 in | EIA 21 in |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 6 |
| Splices per Tray, quantity | 24 |
| Splicing Capacity, maximum | 144 |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 144 |
Dimensions
| Height | 132.8 mm | 5.228 in |
| Width | 447 mm | 17.598 in |
| Depth | 300 mm | 11.811 in |
| Compatible Cable Diameter Range | 10-18 mm |
Material Specifications
| Finish | Powder coated |
| Material Type | Cold Rolled Carbon Steel |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.3 dB |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
Product classification
| Regional Availability | Asia | India |
| Product Type | Fiber patch/splice panel |
| Product Series | FMS |
General Specifications
| Functionality | Patching | Splicing |
| Cable Exit Location | Rear | Side |
| Cable Ports, quantity | 6 |
| Color | Gray |
| Cover Type | Screw-on at top and openable |
| Interface, front | SC | LC |
| Interface Feature, front | Simplex | Duplex |
| Fiber Color Code | TIA-598 |
| Rack Type | EIA 19 in | EIA 21 in |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 6 |
| Splices per Tray, quantity | 24 |
| Splicing Capacity, maximum | 144 |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 144 |
Dimensions
| Height | 132.8 mm | 5.228 in |
| Width | 447 mm | 17.598 in |
| Depth | 300 mm | 11.811 in |
| Compatible Cable Diameter Range | 10-18 mm |
Material Specifications
| Finish | Powder coated |
| Material Type | Cold Rolled Carbon Steel |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.3 dB |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
