760093336 | 360-iP-HD-2U-IP-SD
Base Product: IPATCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® G2 High Density Sliding Fiber Panel
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Product Series | IPATCH |
General Specifications
| Color | Black + Silver gray (front) |
| Intelligence Type | iPatch® enabled |
| Interface, front | MPO |
| Rack Units | 2 |
| Total Ports, quantity | 72 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 323.85 mm | 12.75 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ACMA | CE | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 4.808 kg | 10.6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Product Series | IPATCH |
General Specifications
| Color | Black + Silver gray (front) |
| Intelligence Type | iPatch® enabled |
| Interface, front | MPO |
| Rack Units | 2 |
| Total Ports, quantity | 72 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 323.85 mm | 12.75 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ACMA | CE | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 4.808 kg | 10.6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
