760169177 | 360G2-iP-1U-32-MPO-DP-UHD
Base Product: IPATCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® G2 1U 32-MPO Distribution Panel, UHD Panel
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice panel |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Product Series | IPATCH |
General Specifications
| Color | Black |
| Intelligence Type | iPatch® enabled |
| Interface, front | MPO |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 32 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 492.76 mm | 19.4 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice panel |
| Product Brand | LazrSPEED® | SYSTIMAX 360™ | iPatch® |
| Product Series | IPATCH |
General Specifications
| Color | Black |
| Intelligence Type | iPatch® enabled |
| Interface, front | MPO |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 32 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 492.76 mm | 19.4 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
