760262614 | RFC2U023042G6XBCQPF-XXX-XXX-CC4
Base Product: RAPID-FIBER-CONNECT-SWITCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RFC Panel for Switch Cabinet, 2RU, Mass Insert MMC16 Un-pinned input, MPO8 Un-pinned output
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel, with indoor cable |
| Product Brand | Rapid Fiber Connect™ |
| Ordering Note | Output pigtails integrated and optimized for application |
General Specifications
| Cable Exit Location | Front |
| Color | Black |
| Interface, front | MPO Unpinned |
| Interface, rear | Mass Insert MMC Adapter |
| Patch Cord Entry Location | Front, right side |
| Patch Cord Routing | Downward | Right sided |
| Pigtail Assembly Type | Pigtail bundle |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 2304 |
Dimensions
| Height | 86.36 mm | 3.4 in |
| Width | 490.22 mm | 19.3 in |
| Depth | 863.6 mm | 34 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
Environmental Specifications
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel, with indoor cable |
| Product Brand | Rapid Fiber Connect™ |
| Ordering Note | Output pigtails integrated and optimized for application |
General Specifications
| Cable Exit Location | Front |
| Color | Black |
| Interface, front | MPO Unpinned |
| Interface, rear | Mass Insert MMC Adapter |
| Patch Cord Entry Location | Front, right side |
| Patch Cord Routing | Downward | Right sided |
| Pigtail Assembly Type | Pigtail bundle |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 2304 |
Dimensions
| Height | 86.36 mm | 3.4 in |
| Width | 490.22 mm | 19.3 in |
| Depth | 863.6 mm | 34 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
Environmental Specifications
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
