FOMS-FPS High Density Fiber Termination Panel, 96 LC/APC, singlemode, 2RU, 19 in, gray
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FOMS-FPS |
General Specifications
| Functionality | Patching |
| Color | Gray |
| Interface, front | LC/APC |
| Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
| Rack Units | 2 |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FOMS-FPS |
General Specifications
| Functionality | Patching |
| Color | Gray |
| Interface, front | LC/APC |
| Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm |
| Rack Units | 2 |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
