Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FL2-SA801A010-AU00

Base Product: FL2-PANELS

  • Available in:
  • Latin America
  • North America

FL2000 Fiber Termination Panel, 24 LC/UPC, singlemode, 1RU, 19 in, putty white, pre-terminated with IFC cable, 10 meters, Stub tail at far end

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with IFC cable
Product Series FL2000

General Specifications

Functionality Patching
Adapter Packs Included, quantity 2
Cable Exit Location Upward
Cable Stub Type IFC
Color Putty white
Growth Configuration Fully loaded
Interface, front LC/UPC
Interface, rear Stub tail
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Hinged
Splicing Capacity, maximum 0
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 256.54 mm | 10.1 in
Cable Length 10 m | 32.808 ft

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel, with IFC cable
Product Series FL2000

General Specifications

Functionality Patching
Adapter Packs Included, quantity 2
Cable Exit Location Upward
Cable Stub Type IFC
Color Putty white
Growth Configuration Fully loaded
Interface, front LC/UPC
Interface, rear Stub tail
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Hinged
Splicing Capacity, maximum 0
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 256.54 mm | 10.1 in
Cable Length 10 m | 32.808 ft

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification