FMT Fiber Storage Panel, with sliding tray, with storage spools, 1RU, 23 in, putty white
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber storage panel |
| Product Series | FMT |
General Specifications
| Functionality | Slack storage |
| Body Style | Symmetrical |
| Color | Black + Putty white (front) |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in | EIA 23 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Splicing Capacity, maximum | 0 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 279.91 mm | 11.02 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber storage panel |
| Product Series | FMT |
General Specifications
| Functionality | Slack storage |
| Body Style | Symmetrical |
| Color | Black + Putty white (front) |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in | EIA 23 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Splicing Capacity, maximum | 0 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 279.91 mm | 11.02 in |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
