Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FMT-DTR070U20-A24P

Base Product: FMT-PANELS

  • Available in:
  • Latin America
  • North America

FMT Fiber Termination/Splice Panel, with sliding tray, 24 SC/UPC, singlemode, 1RU, 19 in, putty white

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMT

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Color Black + Putty white (front)
Interface, front SC/UPC
Rack Type EIA 19 in | EIA 23 in
Rack Units 1
Shelf Movement Sliding
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 279.91 mm | 11.02 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series FMT

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Color Black + Putty white (front)
Interface, front SC/UPC
Rack Type EIA 19 in | EIA 23 in
Rack Units 1
Shelf Movement Sliding
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 279.91 mm | 11.02 in

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification