FMT Fiber Optic MicroVAM Panel, 12 module capacity, 2RU, 19 in, putty white
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber VAM panel |
| Product Series | FMT |
General Specifications
| Functionality | Multiplexing | Patching | Splitting |
| Body Style | Symmetrical |
| Color | Black + Putty white (front) |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 12 |
| Rack Type | EIA 19 in | EIA 23 in |
| Rack Units | 2 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 305 mm | 12.008 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber VAM panel |
| Product Series | FMT |
General Specifications
| Functionality | Multiplexing | Patching | Splitting |
| Body Style | Symmetrical |
| Color | Black + Putty white (front) |
| Growth Configuration | Unloaded |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 12 |
| Rack Type | EIA 19 in | EIA 23 in |
| Rack Units | 2 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 305 mm | 12.008 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
