Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FVM-19X700W

Base Product: FVM-PANELS

  • Available in:
  • Latin America
  • North America

FVM Fiber Panel, unloaded, 4RU, 19 in, putty white

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Series FVM

General Specifications

Functionality Multiplexing | Patching | Splitting
Application Used in rear-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Growth Configuration Unloaded
Interface, front Unloaded
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 19 in
Rack Units 4
Shelf Movement Fixed
Total Ports, quantity 0

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Series FVM

General Specifications

Functionality Multiplexing | Patching | Splitting
Application Used in rear-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Growth Configuration Unloaded
Interface, front Unloaded
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 19 in
Rack Units 4
Shelf Movement Fixed
Total Ports, quantity 0

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 304.8 mm | 12 in

Material Specifications

Finish Powder coated
Material Type Steel

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification