FIST GPST Fiber Patch/Splice Tray, 12 ports, FC/APC, singlemode, ANT splice chip, 19 in, gray, left patch cord routing
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber patch/splice tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
General Specifications
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | FC/APC |
| Patch Cord Entry Location | Front, left side |
| Splicing Type | ANT, single fiber fusion |
| Total Ports, quantity | 12 |
Dimensions
| Height | 18 mm | 0.709 in |
| Width | 355 mm | 13.976 in |
| Depth | 190 mm | 7.48 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber patch/splice tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
General Specifications
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | FC/APC |
| Patch Cord Entry Location | Front, left side |
| Splicing Type | ANT, single fiber fusion |
| Total Ports, quantity | 12 |
Dimensions
| Height | 18 mm | 0.709 in |
| Width | 355 mm | 13.976 in |
| Depth | 190 mm | 7.48 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
