66873J-000 | FOSC-OC-6DYD1204NN2T-U23
- Available in:
- North America
FOSC® A-TRAY-24 type DWDM, 20 channels, demux, 1561.42 nm starting wavelength, 100 GHz channel spacing + Upgrade, Express, and test ports. (Test ports are SC APC)
Specifications
Product classification
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface Feature, Input | Fusion splice |
| Interface, Output | Stub tail |
| Interface Feature, Output | Fusion splice |
Dimensions
| Height | 233.68 mm | 9.2 in |
| Width | 99.06 mm | 3.9 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | North America |
| Product Type | DWDM splice tray |
| Product Brand | FOSC® |
| Product Series | FOSC-OC |
General Specifications
| Application | For use in FOSC closures |
| Interface, Input | Stub tail |
| Interface Feature, Input | Fusion splice |
| Interface, Output | Stub tail |
| Interface Feature, Output | Fusion splice |
Dimensions
| Height | 233.68 mm | 9.2 in |
| Width | 99.06 mm | 3.9 in |
| Depth | 10.67 mm | 0.42 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
