EG3369-000 | OCM1-SP12800S2
- Available in:
- EMEA
- Latin America
- North America
OCM1 LGX Style Fiber Optic Splitter Module, Planar, one 2x8 Splitter, singlemode, SC/APC, symmetrical split ratio
Specifications
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Access | Front |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 2 x 8 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | LGX | OCM1 |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Access | Front |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 2 x 8 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
Dimensions
| Height | 129.54 mm | 5.1 in |
| Width | 58.42 mm | 2.3 in |
| Depth | 127 mm | 5 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
