1-1671552-1
- Available in:
- Australia/New Zealand
- EMEA
NETpodium™ Xtra-U Vertical Panel Mounting Brackets, 1 HU, black
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Bracket kit |
| Product Brand | NETpodium™ |
| Product Series | NETpodium |
General Specifications
| Application | For use with NETpodium racks |
| Color | Black |
Packaging and Weights
| Height, packed | 43.8 mm | 1.724 in |
| Depth, packed | 270 mm | 10.63 in |
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Bracket kit |
| Product Brand | NETpodium™ |
| Product Series | NETpodium |
General Specifications
| Application | For use with NETpodium racks |
| Color | Black |
Packaging and Weights
| Height, packed | 43.8 mm | 1.724 in |
| Depth, packed | 270 mm | 10.63 in |
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
