1671113-2
- Available in:
- Australia/New Zealand
- EMEA
Hi-D Blank Filler Panel, 1U, straight
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Filler panel |
General Specifications
| Rack Units | 1 |
Packaging and Weights
| Height, packed | 43.8 mm | 1.724 in |
| Width, packed | 482.6 mm | 19 in |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA |
| Product Type | Filler panel |
General Specifications
| Rack Units | 1 |
Packaging and Weights
| Height, packed | 43.8 mm | 1.724 in |
| Width, packed | 482.6 mm | 19 in |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
